CHARGE KIT charging station - lapprussia.lappgroup.com

CHARGE KIT charging station

Set consisting of charging socket Type 2, electric contactor, actuator cable and controller

CHARGE KIT charging station

Подходит для постояной нагрузки 16А

Артикул Обозначение PL_AUFBAU
CHARGE KIT for direct charge
74880602 CHARGE KIT T2 DL 20A 11kW SO 11 kW
74880606 CHARGE KIT T2 DL 20A 11kW SO LED 11 kW
74880610 CHARGE KIT T2 DL 20A 11kW SO SHTR 11 kW
74880614 CHARGE KIT T2 DL 20A 11kW SO 2-4 11 kW
74880603 CHARGE KIT T2 DL 32A 22kW SO 22 kW
74880607 CHARGE KIT T2 DL 32A 22kW SO LED 22 kW
74880615 CHARGE KIT T2 DL 32A 22kW SO 2-4 22 kW
74880611 CHARGE KIT T2 DL 32A 22kW SO SHTR 22 kW
CHARGE KIT for switching function
74880600 CHARGE KIT T2 SF 20A 11kW SO 11 kW
74880604 CHARGE KIT T2 SF 20A 11kW SO LED 11 kW
74880608 CHARGE KIT T2 SF 20A 11kW SO SHTR 11 kW
74880612 CHARGE KIT T2 SF 20A 11kW SO 2-4 11 kW
74880601 CHARGE KIT T2 SF 32A 22kW SO 22 kW
74880605 CHARGE KIT T2 SF 32A 22kW SO LED 22 kW
74880609 CHARGE KIT T2 SF 32A 22kW SO SHTR 22 kW
74880613 CHARGE KIT T2 SF 32A 22kW SO 2-4 22 kW

  • Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.

Номинальное напряжение

  • 250 B

Класс защиты

  • IP 54

Tемпературный диапазон

  • от -30°C до +50°C

Преимущества

  • Installation kit for individual charging station designs

Области применения

  • Direct charge: Charging starts directly if connected and readiness for charging is available
  • Switch function: Charging starts after authorisation via 12 V signal through e.g. RFID, key switch, ...
  • Installation kit charging station for individual configurations

Конструкция

  • Charging socket: Standard (SO), with LED diagnosis (LED), 2-4-point fixing (2-4) or with shutter function (SHTR)
  • EVCP2 controller: Integrated power supply 230V on 12V.
    Connection of RBG/ LED, max. 75 mA and RS485 possible
  • Circuit breaker (MCB) B6A, 1p+N (control); C16A or C32A, 3p+N (load)
  • With connector locking and matching actuator